??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
I
mm
D1
FLRNGE
mm
W
FLRNGE
mm
H
FLRNGE
mm
A
FLRNGE
mm
F
FLRNGE
mm
DD1
HOLE FOR ATTACHMENT
mm
DD2
HOLE FOR ATTACHMENT
mm
HH
HOLE FOR ATTACHMENT h
mm
SE
SOUAR- ENESS
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
Electroless Nickel Plating
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
Resin
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
Nitrile rubber
Pobierz modele CAD
Previews
3D
Wymiar