??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
POM
TUBO
Øe Tube
mm
D1
3.2 mm
D1IN
.126 in
L1
16 mm
L1IN
.630 in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
15 mm
G
g
GOZ
oz
VER
Version
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Download CAD models
Previews
3D
Dimension