??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
DC contactor, device for world markets: UL/CSA, CCC, compact dimensions, comfort series with the option of being directly actuated via PLC, with integrated suppressor circuit in the actuation electronics, conforms to IEC/EN 60947, with AC/DC wide-voltage-range coil, electronically controlled, minimized pick-up and hold-in power, enhanced electromagnetic compatibility, control cable connections with screw terminals, 2 N/O 2 N/C auxiliary contacts installed, safe isolation as per EN 61140, interlocked opposing contacts, screw fixing, can be used for up to 1000 V, IP00 degree of protection, finger-safe with terminal cover as per EN 50274 , mechanical life of 1 million switching operations, available accessories: side-mounting auxiliary contact module
INTNO
International product number
NETTO_WEIGHT
Netto weight
7.50000 kg
ECLASS_13_0
Power contactor, direct current switching [ACN974016]
ETIM_9_0
Power contactor, DC switching [EC002552]
EF003978
Rated control supply voltage AC 50 Hz
110 - 250 V
EF003979
Rated control supply voltage AC 60 Hz
110 - 250 V
EF003980
Rated control supply voltage DC
110 - 350 V
EF008242
Voltage type for actuating
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
2
EF006819
Type of electrical connection of main circuit
Connection rail
EF008208
Operating voltage DC
110 - 350 V
EF007035
Rated operation current Ie at DC-3 / DC-5 at 440 V
0 A
EF007026
Rated operation power at DC-3 / DC-5 at 440 V
0 kW
EF011960
Rated operation power NEMA
- kW
EF001376
Number of auxiliary contacts as normally open contact
2
EF001377
Number of auxiliary contacts as normally closed contact
2
EF001126
Modular version
false
EF000008
Width
160 mm
EF000040
Height
219 mm
EF000049
Depth
248 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews