??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
INFO1
Long description
The TQN is a roller telescopic rail with radial ball bearings and hardened with Rollon-Nox treatment. It is a very compact slide with a square cross section that offer good load capacities, both axial and radial, and are particularly suitable for vertical applications, thanks to their compactness and light weight. Possible customised stroke.Main advantages:• Designed for automated applications (variable strokes, vertical strokes etc.).• Stroke can be easily customized by repositioning the slider distances.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• High corrosion resistance and durability thanks to the Rollon-Nox hardening treatment of deep nitriding and oxidation.• Wide operating temperature range from -20°C to +80°C.
CODE
Code
TYP
Typ
TQN...P
SIZE
Rozmiar
L
Length
mm
H
Skok
mm
POS
Position
A
mm
C
mm
H1
mm
E
mm
F
mm
M
mm
T
mm
N
mm
P
SNOR
Sliders - Num. of rollers
3
SL
Sliders - Length L
mm
Z
mm
V
mm
S
5 mm
NOH
Num. of holes
B
10 mm
CC
Load capacity for a pair of rails C
N
CORAD
Co rad - Load capacity for a pair of rails
N
COAX
Co ax - Load capacity for a pair of rails
N
MX
Mx - Moment for a pair of rails
Nm
MY
My - Moment for a pair of rails
Nm
MZ
Mz - Moment for a pair of rails
Nm
WEIGHTR
Rail Weight
kg/m
WEIGHT4SL
Weight 4 sliders
kg
WEIGHT
Waga
kg
Pobierz modele CAD
Previews